Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP55 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP55

Digital pressure transmitter with fully welded diaphragm seal for measurement in gases or liquids

PMP55
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard 0.15%
    Platinum 0.075%

  • Process temperature

    -70°C…400°C
    (-94°F…752°F)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Process pressure absolute / max. overpressure limit

    600 bar (9000 psi)

  • Main wetted parts

    316L
    AlloyC
    Montel
    Tantal
    Rhodium

  • Max. measurement distance

    4000m (13.123ft) H2O

  • Material process membrane

    316L, AlloyC,
    Tantal, PTFE,
    Rhodium>Gold

  • Measuring cell

    400 mbar...400 bar
    (15 psi...6000 psi)
    relative/ absolute

Uygulama alanı

The Cerabar PMP55 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.

Single chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads, flanges or hygienic connections

  • Process temperature: -70 to +400°C (-94 to +752°F)

  • Measuring ranges: -1/0 up to +400bar (-15/0 up to +6,000psi)

  • Accuracy: ±0.15%, "Platinum" ±0.075%

  • International explosion protection certificates, SIL, hygienic approvals, marine approvals

Avantajlar

  • Large variety of different process connections and membrane materials

  • New TempC Membrane minimizes influences of ambient and process temperature fluctuations

  • Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511

  • Modular concept for easy replacement of display or electronics

  • Seamless and independent system integration (HART/PA/FF)

Videolar

Lean seçim

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Önceki seri