Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP51 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP51

Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids

PMP51
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-
  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Smart and reliable pressure transmitter, with piezoresistive measuring cell
    and metal welded process isolating
    diaphragm

  • Supply / Communication

    4 ..20 mA HART:
    11,5...45 V DC
    Ex ia: 11,5...30 V DC
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Accuracy

    Standard 0.1%
    Platinum 0.075%

  • Long term stability

    < 0,1% von URL/ year
    0,2% of URL/ 5 years
    0,25% of URL/ 10 years

  • Ambient temperature

    -40°C...85°C
    (-40°F...185°F)

  • Process temperature

    -40°C...125°C
    (-40°F...275°F)

  • Process pressure absolute / max. overpressure limit

    600 bar (9000 psi)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Main wetted parts

    316L

  • Process connection

    Threads
    Flanges (DIN, ASME, JIS)
    Hygienic connections
    Tri-Clamp ISO2852

  • Max. measurement distance

    4000 m (13.123 ft) H2O

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    IO-Link

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1
    NACE MR0175, MR0103
    AD2000

  • Hygienic approvals

    3A, EHEDG
    CoC ASME-BPE

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV

  • Drinking water approvals

    NSF

  • Options

    Local display

  • Successor

    PMP51B

  • Application limits

    Measuring cell: Metal welded
    If pressurized, possibly use differential pressure meas-urement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Smart and reliable pressure transmitter, with piezoresistive measuring cell
    and metal welded process isolating
    diaphragm

  • Supply voltage

    4...20mA HART
    11,5...45V DC (Non Ex):
    Ex ia: 11,5...30V DC
    PROFIBUS PA:
    9...32 V DC (Non Ex)
    FOUNDATION Fieldbus:
    9...32 V DC (Non Ex)

  • Reference Accuracy

    Standard 0.1%
    Platinum 0.075%

  • Long term stability

    0.1% of URL/year
    0.2% of URL/ 5 years
    0.25% of URL/ 10 years

  • Process temperature

    -40°C...+130°C
    (-40°F...+266°F
    +150°C for 1h
    (+302°F for 1h)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    400mbar...400bar
    (15psi...6000psi)
    relative/ absolute

  • Smallest calibratable span

    20 mbar (0.3 psi)

  • Vacuum resistance

    10 mbar (0.15 psi)

  • Max. Turn down

    20:1

  • Max. overpressure limit

    600bar (9000psi)

  • Process connection

    Thread:
    G1/2...G2, MNPT1/2...MNPT2
    Flange:
    DN25...DN80,
    ASME 1 1/2"...4",

  • Process connection hygienic

    Tri-Clamp
    DIN11851
    NEUMO
    Varivent N
    SMS
    DRD

  • Material process membrane

    316L, AlloyC,
    Rhodium>Gold

  • Material gasket

    None, measuring cell welded

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Die-cast aluminum,
    AISI 316L

  • Communication

    4...20 mA
    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    IO-Link

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1
    NACE MR0175

  • Hygienic approvals

    3A, EHEDG
    CoC ASME-BPE

  • Marine approvals

    GL/ ABS/ LR/ BV/ DNV

  • Drinking water approvals

    NSF

  • Successor

    PMP51B

Bu ürünün CAD çizimlerini indirmek için yapılandır