Özelliklere genel bakış
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...125°C
(-40°F...275°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure absolute / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(15psi...6000psi)
relative/ absolute
Uygulama alanı
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Avantajlar
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videolar
-
Pressure measuring principle
Lean seçim
-
Standart ürünler
- Güvenilir, sağlam ve az bakım gerektiren
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
Measuring principle
Absolute and gauge pressure
-
Characteristic / Application
Smart and reliable pressure transmitter, with piezoresistive measuring cell
and metal welded process isolating
diaphragm -
Supply / Communication
4 ..20 mA HART:
11,5...45 V DC
Ex ia: 11,5...30 V DC
PROFIBUS PA
FOUNDATION Fieldbus -
Accuracy
Standard 0.1%
Platinum 0.075% -
Long term stability
< 0,1% von URL/ year
0,2% of URL/ 5 years
0,25% of URL/ 10 years -
Ambient temperature
-40°C...85°C
(-40°F...185°F) -
Process temperature
-40°C...125°C
(-40°F...275°F) -
Process pressure absolute / max. overpressure limit
600 bar (9000 psi)
-
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Main wetted parts
316L
-
Process connection
Threads
Flanges (DIN, ASME, JIS)
Hygienic connections
Tri-Clamp ISO2852 -
Max. measurement distance
4000 m (13.123 ft) H2O
-
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus
IO-Link -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
SIL
-
Design approvals
EN 10204-3.1
NACE MR0175, MR0103
AD2000 -
Hygienic approvals
3A, EHEDG
CoC ASME-BPE -
Marine approval
GL/ ABS/ LR/ BV/ DNV
-
Drinking water approvals
NSF
-
Options
Local display
-
Successor
PMP51B
-
Application limits
Measuring cell: Metal welded
If pressurized, possibly use differential pressure meas-urement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure
-
Measuring principle
Absolute and gauge pressure
-
Characteristic
Smart and reliable pressure transmitter, with piezoresistive measuring cell
and metal welded process isolating
diaphragm -
Supply voltage
4...20mA HART
11,5...45V DC (Non Ex):
Ex ia: 11,5...30V DC
PROFIBUS PA:
9...32 V DC (Non Ex)
FOUNDATION Fieldbus:
9...32 V DC (Non Ex) -
Reference Accuracy
Standard 0.1%
Platinum 0.075% -
Long term stability
0.1% of URL/year
0.2% of URL/ 5 years
0.25% of URL/ 10 years -
Process temperature
-40°C...+130°C
(-40°F...+266°F
+150°C for 1h
(+302°F for 1h) -
Ambient temperature
-40°C...+85°C
(-40°F...+185°F) -
Measuring cell
400mbar...400bar
(15psi...6000psi)
relative/ absolute -
Smallest calibratable span
20 mbar (0.3 psi)
-
Vacuum resistance
10 mbar (0.15 psi)
-
Max. Turn down
20:1
-
Max. overpressure limit
600bar (9000psi)
-
Process connection
Thread:
G1/2...G2, MNPT1/2...MNPT2
Flange:
DN25...DN80,
ASME 1 1/2"...4", -
Process connection hygienic
Tri-Clamp
DIN11851
NEUMO
Varivent N
SMS
DRD -
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Material gasket
None, measuring cell welded
-
Fill fluid
Silicone oil,
Inert oil -
Material housing
Die-cast aluminum,
AISI 316L -
Communication
4...20 mA
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus
IO-Link -
Certificates / Approvals
ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI
-
Safety approvals
SIL
-
Design approvals
EN10204-3.1
NACE MR0175 -
Hygienic approvals
3A, EHEDG
CoC ASME-BPE -
Marine approvals
GL/ ABS/ LR/ BV/ DNV
-
Drinking water approvals
NSF
-
Successor
PMP51B
Bu ürünün CAD çizimlerini indirmek için yapılandır
Önerdiğimiz seçeneklerden birini seçin
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Parça başına fiyat
-
<%range%><%price%>
-
- Opsiyonel eklentiler
Ayrı konfigürasyon
Genellikle birlikte satın alınanlar
Aksesuarlar
Benzer ürünler