Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP51 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP51

Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids

PMP51
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    Standard 0.1%
    Platinum 0.075%

  • Process temperature

    -40°C...125°C
    (-40°F...275°F)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Process pressure absolute / max. overpressure limit

    600 bar (9000 psi)

  • Main wetted parts

    316L

  • Max. measurement distance

    4000 m (13.123 ft) H2O

  • Material process membrane

    316L, AlloyC,
    Rhodium>Gold

  • Measuring cell

    400mbar...400bar
    (15psi...6000psi)
    relative/ absolute

Uygulama alanı

The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.

Single chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads, flanges or hygienic connections

  • Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h

  • Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)

  • Accuracy: ±0.1%, "Platinum" ±0.075%

  • International explosion protection certificates, SIL, hygienic approvals, marine approvals

Avantajlar

  • Accurate measurement of the process value even in the case of changing process temperature

  • Process safety assured with small flush mounted process connections in hygienic applications

  • For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511

  • Modular concept for easy replacement of display or electronics

  • Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Seamless and independent system integration (HART/PA/FF)

  • Available with mounted manifolds: always fit, always tested for leaks

Videolar

Lean seçim

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products