Rod probe 11500Z

Product picture of: Rod probe 11500Z

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Özellikler ve şartlar

Geri

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated ceramic rod probe for excessive high pressure and high temperature.
    European Certificate (EEx d, EEx ia) with no additional safety feature

  • Supply / Communication

    PFM

  • Process temperature

    -20 °C ... 400 °C
    (-4 °F ... 752 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 500 bar
    (Vaccum ... 7252 psi)

  • Process connection

    G 1 1/2A, NPT 1"
    Flange from DN50.../ASME 2"

  • Communication

    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC)

  • Components

    Transmitter
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTL70/71 or FMP45

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Nr
Order code
Specification