Dipfit W CYA611

Product picture of: Dipfit W CYA611

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Details

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, waste water, Process water, River water

  • Characteristic

    Immersion assembly for open tanks or channels.

  • Design

    - Immersion assembly for sensors with process connection G1" or NPT 3/4"
    - Optional external spray cleaning.

  • Material

    PVC-U

  • Dimension

    Immersion depth : approx. 1430mm
    Pipe diameter : 40mm

  • Process temperature

    max. 60°C

  • Process pressure

    Ambient pressure

  • Connection

    Immersion assembly for G1" or NPT 3/4" thread.

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, waste water, process water, river water

  • Installation

    Simple assembly

  • Characteristic

    Simple assembly for pH/ORP sensor CPF81/82 in open tanks or channels.

  • Design

    - Simple assembly for sensors with process connection G1" or NPT 3/4"
    Optional external spray cleaning.

  • Material

    PVC-U

  • Dimension

    Immersion depth: approx. 1430 mm (56 inch)
    Pipe diameter: 40mm (1.57 inch)

  • Process temperature

    max. 60°C
    140°F

  • Process pressure

    Ambient pressure

  • Connection

    Simple assembly for G1" or NPT 3/4" thread.

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, waste water

  • Installation

    Simple assembly

  • Characteristic

    Simple assembly for turbidity sensor CUS31/41 in open tanks or channels.

  • Design

    - Simple assembly for sensors with process connection G1" or NPT 3/4".- Optional external spray cleaning.

  • Material

    PVC-U

  • Dimension

    Immersion depth : approx. 1430mm (56 inch)
    Pipe diameter : 40mm (1.57 inch)

  • Process temperature

    max. 60°C
    140°F

  • Process pressure

    Ambient pressure

  • Connection

    Simple assembly for G1" or NPT 3/4" thread.

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, wastewater

  • Characteristic

    Simple assembly for conductivity cell in open tanks or channels.

  • Design

    - Simple assembly for sensors with process connection G1" or NPT 3/4".

  • Material

    Immersion tube: PVC-U
    Protection cap: PA
    Wall attachment: PE
    Worm drive hose clip: stainless steel 1.4401

  • Dimension

    Immersion depth: approx. 1430 mm (approx. 55.77 inch)
    Pipe diameter: 40 mm
    (1.56 inch)

  • Process temperature

    max. 60°C
    max.140°F

  • Process pressure

    Ambient pressure

  • Connection

    Simple assembly for G1" or NPT 3/4" thread.

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, wastewater

  • Characteristic

    - Simple assembly- Simple assembly for pH/ORP-sensor CPF81/82 in open tanks or channels.

  • Design

    - Simple assembly for sensors with process connection G1" or NPT 3/4".- Optional external spray cleaning.

  • Dimension

    Immersion depth : approx. 1430mm (56 inch)
    Pipe diameter : 40mm (1.57 inch)

  • Process temperature

    max. 60°C
    140°F

  • Process pressure

    Ambient pressure

  • Connection

    Simple assembly for G1" or NPT 3/4" thread.

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, waste water

  • Installation

    Simple assembly

  • Characteristic

    Simple assembly for pH/ORP-sensor CPF81/82 in open tanks or channels.

  • Design

    - Simple assembly for sensors with process connection G1" or NPT 3/4"
    - Optional external spray cleaning

  • Dimension

    Immersion depth : approx. 1430mm
    Pipe diameter : 40mm

  • Process temperature

    max. 60°C

  • Process pressure

    Ambient pressure

  • Connection

    Simple assembly for G1" or NPT 3/4" thread.

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Nr
Order code
Specification
  • Yeni seri