Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Monitoring and controlling
Promonitor NRF560

For tank side monitoring and controlling of Proservo NMS5 intelligent tank gauge

  • Promonitor NRF560 ©Endress+Hauser

The Promonitor NRF560 is a monitoring unit for use with the Proservo series of tank gauges. Mounted at the tank side or up to 1,200 meters away (local HART connection). Promonitor provides indication of measured level, temperature data and operating status, and can send operating commands to the Proservo NMS5 from a convenient location.

Avantajlar

  • Remote monitoring and control for Proservo tank gauge

  • Indication via two line illuminated display

  • Operation via 3 optical keys (touch control)

  • Programming matrix

  • Protection class IP 67 housing

  • Explosion proof for hazardous area mounting

Uygulama alanı

For monitoring and controlling of Proservo NMS5.

  • Temperature: -20 to +60°C (-4 to +140°F)

  • International explosion protection certificates

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: DRM9700