Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Radiometric measurement
Synchronizer FHG66

Synchronization of an unlimited number of Gamma Modulators FHG65 for unhindered measurement

  • Gamma Synchronizer FHG66 ©Endress+Hauser

The Gamma Synchronizer FHG66 is made for synchronization of an unlimited number of Gamma Modulators FHG65 for unhindered measurement with Gammapilot FMG60. The Gamma Modulator FHG65 is made for effective suppression of background and extraneous radiation (e. g. from non-destructive materials testing). The FHG66 observes the correct operation of just one single modulator.

Avantajlar

  • Unhindered measurement with Gammapilot FMG60 in the event of interference radiation from non-destructive material testing up to 50μSv/h or fluctuating background radiation

  • Highest system safety thanks to safe measuring signals

  • Continuing measurements which increase plant availability and reliability

  • Cost efficient system without maintenance requirements

  • Easy installation in conjunction with FQG61/62 source containers

  • Easy integration into existing systems and fast operation

Uygulama alanı

  • Synchronization of an unlimited number of Gamma Modulators FHG65

  • Observation of single modulators