Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Differential pressure flow
Deltatop DO65F

Meter run for differential pressure flow measurement based on international standards

  • Deltatop DO65F - meter run ©Endress+Hauser
  • Deltatop DO65F with Deltabar PMP55 ©Endress+Hauser
  • Deltatop DO65F with Deltabar PMP55 ©Endress+Hauser
  • Measuring principle differential pressure flowmeter

The Deltatop DO65F is part of the differential pressure flow measurement with orifices and Deltabar differential pressure transmitter. It is a meter run with standard orifice in compact or remote version and included accessories.

Avantajlar

  • Selectable according to the application: operational compact version or modular remote version

  • Optimized for minimum pressure loss, highest accuracy and maximum measuring dynamics

  • Measuring range of the Deltabar differential pressure transmitter adjusted on delivery

  • Measurement method globally standardized according to ISO 5167

  • Optional symmetric orifice for bidirectional measurements

  • Cost-effective solution thanks to its robust design without moving parts

Uygulama alanı

Flow measurement of gases, steam and liquids.

  • Nominal diameters from DN10 (3/8") to DN50 (2")

  • Medium temperatures: -200 to +1,000°C (-328 to +1,832°F)

  • Pressure up to 420bar (6,300psi)

  • Compliant with PED 97/23/EC

  • NACE-compliant materials

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: Deltatop DPO15A, Deltatop DPO15E

Başarı öyküleri