Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Differential pressure flow
Deltatop DO63C

Annular chamber for international standardized differential pressure flow measurement

  • Deltatop DO63C - Annular chamber ©Endress+Hauser
  • Measuring principle differential pressure flowmeter

The Deltatop DO63C is part of the differential pressure flow measurement with orifices and Deltabar differential pressure transmitter. It is a three-piece orifice with carrier rings in compact or remote design and included accessories.

Avantajlar

  • Selectable according to the application: operational compact version or modular remote version

  • Optimized for minimum pressure loss, highest accuracy and maximum measuring dynamics

  • Measuring range of the Deltabar differential pressure transmitter adjusted on delivery

  • Measurement method globally standardized according to ISO 5167

  • Optional symmetric orifice for bidirectional measurements

  • Cost-effective solution thanks to its robust design without moving parts

Uygulama alanı

Flow measurement of gases, steam and liquids.

  • Nominal diameters from DN 25 (1") to DN 1000 (40")

  • Medium temperatures from: -200 to +1,000°C (-328 to +1,832°F)

  • Pressure up to 420bar (6,300psi)

  • Compliant with PED 97/23/EC

  • NACE-compliant materials

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: Deltaset DPO51A, Deltaset DPO51E

Başarı öyküleri