Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Proline Promass 84F
Coriolis flowmeter

The flowmeter with premium accuracy, robustness and custody transfer functionality

  • Coriolis flowmeter - Proline Promass 84F ©Endress+Hauser

Promass F has a long standing reputation as a highly accurate device under varying process conditions. It is suited for broadest range of applications. Combined with the Promass 84 transmitter, Promass 84F offers premium accuracy in measurement of liquids and gases. It will be the preferred solution for customers needing custody transfer measurement.

Avantajlar

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Quality – designed for custody transfer; featuring worldwide recognized metrological approvals

  • Flexible data transfer options – numerous communication types

  • Automatic recovery of data for servicing

Uygulama alanı

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases under varying, demanding process conditions.

Device properties

  • Mass flow: measured error ±0,05 % (PremiumCal)

  • Rated secondary containment up to 40 bar (580 psi)

  • Nominal diameter: DN 8 to 250 (3/8 to 10")

  • 4-line backlit display with touch control

  • Device in compact or remote version

  • Phase-shifted pulse, HART, Modbus RS485

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: Promass 64F, Promass 84M

Sonraki: Proline Promass F 300 / 8F3B, Proline Promass F 500 / 8F5B