Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Proline Promass 83H
Coriolis flowmeter

The chemically resistant single-tube flowmeter with extended transmitter functionality

  • Coriolis flowmeter - Proline Promass 83H ©Endress+Hauser

The chemically resistant single-tube design of the Promass H is destined for applications requiring highest corrosion resistance. Combined with the Promass 83 transmitter with touch control, four line display and extended functionality like software options for filling and dosing, concentration measurement or advanced diagnostics, Promass 83H offers premium accuracy in measurement of liquids and gases.

Avantajlar

  • Maximum safety for chemically aggressive fluids – corrosion-resistant wetted parts

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Quality – software for filling & dosing, density & concentration, advanced diagnostics

  • Flexible data transfer options – numerous communication types

  • Automatic recovery of data for servicing

Uygulama alanı

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.

Device properties

  • Measuring tube made of Tantalum, Zirconium

  • Nominal diameter: DN 8 to 50 (3/8 to 2")

  • Medium temperature up to +200 °C (+392 °F)

  • 4-line backlit display with touch control

  • Device in compact or remote version

  • HART, PROFIBUS PA/DP, Modbus RS485, FF, EtherNet/IP