Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Proline Promag W 800
Electromagnetic flowmeter

Battery powered flowmeter with EN ISO 12944 corrosion protection & intelligent energy efficient mode

  • Electromagnetic flowmeter - Proline Promag W 800 ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag W is the specialized sensor for all applications in the water industry. Combined with the battery powered transmitter Proline 800 for the measurement of water and wastewater, PromagW 800 will be the preferred solution for all applications in this industry, which are in locations without power grid. It offers worldwide transmission of measured data and events via e‐mail and SMS.

Avantajlar

  • For direct underground installation or permanent underwater use – certified sensor

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • No power grid required – battery lifetime of up to 15 years

  • Worldwide transmission of measured data and events via e-mail and SMS – integrated GSM/GPRS modem

  • Reliable data storage – integrated SD card

Uygulama alanı

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications.

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Transmitter housing made of durable polycarbonate

  • All in 1 housing incl. batteries & wireless modem

  • Measuring intervals can be adapted individually

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: Promag L 800 / 5L8B