Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Proline Promag 10P
Electromagnetic flowmeter

The flowmeter for highest medium temperatures with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10P ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag P is the preferred sensor for applications with highest requirements in a multitude of industries. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10P is dedicated for chemical and process applications with corrosive liquids and high medium temperatures. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10P is available in a compact or remote version.

Avantajlar

  • Versatile applications – wide variety of wetted materials

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

  • Maintenance-free – no moving parts

Uygulama alanı

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Liner made of PTFE or PFA

  • 2-line display with push buttons

  • Device in compact or remote version

  • HART