Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

In-situ multiparameter sensor STIP-scan CAS74

For nitrate, CODeq, BODeq, TOCeq, SAC, total solids, sludge volume, sludge index and turbidity

  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser

The STIP-scan CAS74 sensor monitors the absorption coefficient, various carbon parameters and the nitrate concentration in wastewater applications. It features user-defined settling periods to minimize particle interferences, ensuring stable measured values at any time. By indicating load peaks, STIP-scan increases your plant safety. The low-maintenance sensor is self-cleaning and chemical-free, helping to reduce operational expenditure.

Avantajlar

  • Measurement directly in the process

  • Safe, chemical-free measurement reduces operational expenditure

  • Spectral measurements from 200 to 680 nm for detailed information about the entire process

  • No external sampler or sample conditioning required

  • Self-cleaning and low-maintenance

  • Suitable for harsh process conditions

  • Optimum spectral adaption to specific measuring tasks (dyes, color measurement etc.)

Uygulama alanı

The STIP-scan CAS74 multiparameter sensor is used with the CAM74 transmitter in wastewater applications, such as:

  • Continuous monitoring of organic contamination

  • Continuous monitoring of nitrate

  • Measurement of sludge parameters

  • Special measurements in the spectral range from 200 to 680 nm (for dyes, color measurements, etc.)

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Başarı öyküleri