Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

1-/2-channel transmitter
STIP-scan CAM74

For nitrate, CODeq, BODeq, TOCeq, SAC, total solids, sludge volume, sludge index and turbidity

  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser

The STIP-scan CAM74 is a multiparameter transmitter for use with the CAS74 sensor. Thanks to its patented, fully-automated contamination detection it provides verified measured values and predictive maintenance data. The optional 2-channel version can operate two sensors simultaneously, reducing investment costs. The CAM74 transmitter is suitable for industrial environments - its robust housing withstands harsh process conditions.

Avantajlar

  • Automatic contamination detection for data verification

  • Clear diagnostic messages and user-defined load curves simplify predictive maintenance

  • Convenient operation via touchscreen industry PC

  • Robust housing: Available in aluminum or stainless steel to withstand harsh conditions

  • Spectral measurements from 200 to 680 nm for detailed information about the entire process

  • Fast measuring cycles

Uygulama alanı

The STIP-scan CAM74 transmitter is used with the CAS74 multiparameter sensor in wastewater applications, such as:

  • Continuous monitoring of organic contamination

  • Continuous monitoring of nitrate

  • Measurement of sludge parameters

  • Special measurements in the spectral range from 200 to 680 nm (for dyes, color measurements, etc.)

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Başarı öyküleri