Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Digital service and qualification tool
Memocheck Sim CYP03D

All-round checker for Memosens measuring points in all industries

  • ©Endress+Hauser
  • Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memocheck Sim CYP03D is the flexible service and qualification tool for all applications. It simulates definable values and supports you in installation, commissioning or troubleshooting. Memocheck Sim is connected instead of the sensor and checks the complete measuring chain from cable coupling to the process control system, proving that measured value transmission is error free. With the optional quality certificate, you can use Memocheck Sim for full measuring point qualification.

Avantajlar

  • Fast and reliable functions checks: Freely definable measured values or value ramps offer full flexibility during installation, commissioning, troubleshooting or plant qualification.

  • Suitable for controlled environments: Quality certificate and traceable calibration certificate are available on request.

  • Safety for your measuring chain: Checks signal transmission from cable coupling to the process control system.

  • All parameters in one tool: pH, ORP, conductivity, dissolved oxygen, chlorine, turbidity, nitrate, SAC.

  • Approved for hazardous area use.

Uygulama alanı

Memocheck Sim allows flexible and reliable checks and qualification of measuring systems during:

  • Plant qualification

  • Installation and commissioning

  • Troubleshooting

The all-round tool is suitable for all industries.

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Başarı öyküleri