Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop
Chlorine sensors and transmitters for drinking water, reuse water and pool water disinfection

Chlorine sensors and transmitters

Products for reliable measurement of chlorine, total chlorine and chlorine dioxide

Free chlorine, chlorine dioxide or total chlorine (incl. chloramines) are usually measured to monitor and control the disinfection of drinking water, reuse water or pool water. Our sensors are therefore applied in waterworks, cooling towers, bottle cleaning facilities, etc., where they ensure a smooth water treatment compliant to legal limits. Learn how our chlorine, chlorine dioxide and total chlorine sensors and transmitters can support also your application by clicking on the button below.

How to select chlorine sensors

Our chlorine sensors and transmitters are used in water & wastewater and in the utilities of many industries such as power or food & beverage. The sensor selection depends on the application: free chlorine sensors are mainly applied in drinking and pool water, whereas chlorine dioxide sensors are often installed in drinking water, food and process water applications. Total chlorine sensors are commonly used in wastewater treatment plants to measure the effluent water's disinfection status.

  • Chlorine sensors and transmitters for drinking water, reuse water and pool water disinfection ©Endress+Hauser

Measurement of chlorine, total chlorine and chlorine dioxide

Sensors for chlorine dioxide measurement feature a metallic cathode, which is separated from the medium by a thin membrane. Chlorine dioxide coming from the medium diffuses through this membrane and is reduced at the gold cathode. The circuit is completed by means of the silver anode and the electrolyte. The electron reduction at the cathode is proportional to the concentration of chlorine dioxide in the medium. This process works in a wide pH and temperature range.

Measuring free available chlorine is somewhat different. Here, hypochlorous acid diffuses through the membrane and produces a reaction. The presence of hypochlorous acid in the medium depends on the pH value. This dependency is compensated by means of pH measurement in the flow assembly and balancing in the transmitter. For the measurement of total chlorine, hypochlorous acid and additionally chloramines play a role in a complex system of reactions.

Avantajlar

  • With us you get the full range of instruments for water disinfection: free chlorine sensors, total chlorine sensors and chlorine dioxide sensors with matching transmitters and accessories.

  • Our chlorine sensors and transmitters meet all requirements from basic functionality up to multichannel and multiparameter measurement.

  • To provide you with full flexibility, our chlorine probes are designed both for use in channels and basins as well as for installation in flow assemblies.

  • Check out our ready-to-use chlorine measuring panels. They come fully equipped with sensor, transmitter, assembly, filter, check valve, sampling tab, etc. and provide you with a complete and compact chlorine measuring point.