Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Nanomass Gas Density

The device for continuous gas density measurement in the process

  • MEMS Coriolis - Nanomass Gas Density ©Endress+Hauser

    MEMS Coriolis - Nanomass Gas Density

Nanomass Gas Density is the first device for precise gas density measurement based on the revolutionary MEMS-Coriolis technology – a combination of innovative micro-technology and Endress+Hauser's long experience. For the first time, under economically attractive conditions parameters such as gas density or quality can be monitored continuously in the process. Nanomass Gas Density can be easily integrated into any existing process infrastructure.

Avantajlar

  • High process safety and product quality – permanente process monitoring in real time

  • Increased process efficiency – continuous measurement and fast response time

  • High availability – maintenance-free

  • Complete data transparency – integrated data logger

  • Excellent price/performance ratio – multivariable measurement (temperature, pressure, concentration)

  • Reliable – insensitive to vibrations

Uygulama alanı

  • Measuring principle operates in a density range 0 to 30 kg/m³, considering temperature and pressure

  • Highly accurate density and concentration measurement of non-corrosive, inflammable, non-inflammable gases and gas mixtures.

Device properties

  • Integrated pressure and temperature measurement

  • Different hazardous area approvals available

  • Fastest response time

  • 2-line backlit display with push buttons

  • RS232 interface, USB and several outputs

  • Integrated data logger