Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Universal measuring panel CCE10

A complete disinfection measuring point ready to operate for drinking, industrial, and pool water

  • ©Endress+Hauser

CCE10 includes all medium-conducting components and connections fully mounted and tested. All you have to do is connect them to the water supply. The water loop already includes a filter, check valve, and sampling tap. This facilitates sampling for DPD-comparison measurement and calibration. CCE10 is your time saver during commissioning and operation.

Avantajlar

  • A compact panel mounted system for monitoring chlorine, pH / redox and temperature

  • Flow assembly CCA250 complete with sensors and transmitter(s) as well as various components for in- and outlet of the flow medium. All measuring cables covered by wiring ducts, saves time-consuming cable installation on site

  • Sampling cock for quick withdrawal of the measuring medium for DPD measurement during chlorine calibration

  • Integrated proximity switch alerts when minimum flow rate is undershot

Uygulama alanı

Treatment and disinfection of:

  • Drinking water

  • Industrial water

  • Swimming pool water

  • Other process water

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Başarı öyküleri