Endress+Hauser Grubu

Medya merkezi

Etkinlikler

Endress+Hauser'de kariyer

Size en yakın destek

E-direct Shop

E-direct : Kolay, hızlı ve ekonomik alışveriş... Endress+Hauser firmasının yüksek kalitede ve kullanıcı dostu cihazlarını uygun fiyatlarla satın almanızı sağlayan ilave bir hizmettir.

E-direct Shop

Absolute and
gauge pressure
Ceraphant PTP35

Cost-effective pressure switch with fully welded metal sensor for use in hygienic applications

  • Ceraphant PTP35 ©Endress+Hauser
  • Pressure measuring principle

The Ceraphant PTP35 is a price-attractive pressure switch with metal diaphragm for safe measurement and monitoring of absolute and gauge pressure. The pressure switch with compact design is extremely stable and overload resistant. PTP35 with stainless steal housing is 3-A approved.

Avantajlar

  • Integrated switching electronics for decentral and economic process monitoring and control

  • Function check and information on site thanks to LEDs and digital display

  • Compact pressure transducer for hygienic applications

  • Suitable for CIP / SIP cleaning

  • Small flush mounted hygienic process connections with 3-A and EHEDG certification

Uygulama alanı

Pressure switch for monitoring absolute and gauge pressures in gases, vapors, liquids and dusts.

  • Process connections: Hygienic connections

  • Process temperature: -40 up to +100°C (-40 to +212°F); +135°C (275°F) for max. 1h

  • Pressure: -1/0 up to +40bar (-15/0 up to +600psi)

  • Accuracy: ±0.5%

Özellikler ve şartlar

Dokümanlar / Kılavuzlar / Yazılım

Aksesuarlar / Yedek parçalar

Önceki seri / Yeni seri

Önceki: PTC531, PTC532

Sonraki: Ceraphant PTP33B