Özelliklere genel bakış
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Operating temperature range
Type T:
-270 °C ...370 °C
(-454 °F ...698 °F)
Type J:
-210 °C ...720 °C
(-346 °F ...1.328 °F)
Type E:
-270 °C ...820 °C
(-454 °F ...1.508 °F)
Type K:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F)
Type N:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Uygulama alanı
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Avantajlar
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Extended seçim
-
Üst düzey ürünler
- Son derece fonksiyonel ve uygun
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
T53, T54 and T55
Explosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN TR 27/01/202314/01/202131/05/201821/08/201501/12/2006Dil:
İngilizce
Versiyon:
27/01/2023
Dosya boyutu:
1.3 MB
Dosya adı:
TI00127REN_1623-00.pdf
-
-
-
Kısa Talimat (KA)
T53 Compact Instructions
Explosion proof thermocouple assembly in thermowell
EN TR 01/12/201201/05/200701/03/2007Dil:
İngilizce
Versiyon:
01/12/2012
Dosya boyutu:
594 KB
Dosya adı:
KA00243rae_1312.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, NI, DIP
160100118Dil:
İngilizce
Versiyon:
26/08/2019
Dosya boyutu:
65.5 KB
Dosya adı:
160100118.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, DIP
160100116Dil:
İngilizce
Versiyon:
26/08/2019
Dosya boyutu:
61.1 KB
Dosya adı:
160100116.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Dil:
İngilizce
Versiyon:
19/12/2022
Dosya boyutu:
97 KB
Dosya adı:
XA02075TEN_03.22.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100114Dil:
İngilizce
Versiyon:
27/11/2006
Dosya boyutu:
68.4 KB
Dosya adı:
160100114.pdf
-
-
-
Ex Güvenlik Talimatı (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100113Dil:
İngilizce
Versiyon:
18/05/2006
Dosya boyutu:
62.7 KB
Dosya adı:
160100113.pdf
-
-
-
Sertifikalar FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54
Installation Notes for Hazardous LocationsDil:
İngilizce
Versiyon:
02/01/2007
Dosya boyutu:
73.8 KB
Dosya adı:
160100114.pdf
-
-
-
Sertifikalar FM/CSA (ZD)
T13, T14, T53, T54 CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN TR 18/03/202001/04/201101/03/2006Dil:
İngilizce
Versiyon:
18/03/2020
Dosya boyutu:
246.4 KB
Dosya adı:
160100116.pdf
-
-
-
Sertifikalar FM/CSA (ZD)
T13, T14, T53, T54 CSA installation notes: explosion proof, dust ignition proof, non incendive
CSA approved temperature assemblies
EN TR 19/03/202001/04/201101/03/2006Dil:
İngilizce
Versiyon:
19/03/2020
Dosya boyutu:
250.6 KB
Dosya adı:
160100118.pdf
-